Acquia Team testing14 Skip to main content
Logo print

Arteor Surround Plate 6 Module Round Magnesium

Arteor Legrand

Arteor Surround Plate 6 Module Round Magnesium

REF. 571625 EAN. 3414971250437
Discount family : W24
£24.70 / 1 piece Product available in 5 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 6
Number of modules vertical (module system) 1
With mounting grid Yes
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Anthracite
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 237.5 mm
Height 92 mm
Depth 8 mm
Built-in height 0 mm
Diameter bore hole (opening) 45.4 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documents

1 document
Technical Sheet
F03578EN-00.pdf pdf (0.13 Mo)
1 document
Catalogue chart
1 document
Agreement

5th July 2024.9