Acquia Team testing14 Skip to main content
Logo print

Arteor Surround Plate for 1 Gang 13A Switched Socket Outlet with USB Charger Graphite

Arteor Legrand

Arteor Surround Plate for 1 Gang 13A Switched Socket Outlet with USB Charger Graphite

REF. 575133 EAN. 3414971850620
Discount family : W24
£7.76 / 1 piece Product available in 5 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 1
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Anthracite
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 92 mm
Height 92 mm
Depth 8 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documents

1 document
Catalogue chart

5th July 2024.9