Acquia Team testing14 Skip to main content
Logo print

Arteor Television, Radio and Satellite Star Socket 2 Module White

Arteor Legrand

Arteor Television, Radio and Satellite Star Socket 2 Module White

REF. 572172 EAN. 3245065721720
Discount family : W24
£60.02 / 1 piece Product available in 10 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV/RD/SAT
DAB+ Yes
Mounting method Module frame
Number of modules (module system) 2
Cover Central cover plate
Tap loss at 860 MHz 1.5 dB
Tap loss at 2150 MHz 2 dB
Number of outlets 3
Suitable for cable modem No
Suitable for remote power supply Yes
Radio frequency band 87.5-240 MHz
SAT frequency band 950-2400 MHz
Colour White
RAL-number (similar) 9003
Surface protection Untreated
Surface finishing Glossy
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 45 mm
Device height 45 mm
Device depth 33 mm
Min. depth of built-in installation box 40 mm
Operating / setting temperature 5-45 °C
Storage temperature -25-70 °C

Documents

2 documents
Technical Sheet
F00842EN-03.pdf pdf (0.36 Mo)
Instruction manual
LE08365AA.pdf pdf (1.54 Mo)
1 document
Catalogue page

5th July 2024.9