![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/57/LG-570050-WEB-R.jpg)
Arteor Television Socket "F" Type 1 Module Champagne
Arteor
Legrand
Arteor Television Socket "F" Type 1 Module Champagne
REF. 570050
EAN.
3414970924346
Discount family : W24
£13.65
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Module frame |
Number of modules (module system) | 1 |
Cover | Central cover plate |
Tap loss at 860 MHz | 1 dB |
Tap loss at 2150 MHz | 1.5 dB |
Number of outlets | 1 |
Suitable for cable modem | No |
Suitable for remote power supply | Yes |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 33 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION