Acquia Team testing14 Skip to main content
Logo print

Arteor with Netatmo Connected Wired Curtain/Blind Micromodule IP44

Arteor with Netatmo Legrand

Arteor with Netatmo Connected Wired Curtain/Blind Micromodule IP44

REF. 067697 EAN. 3414971346741
Discount family : W81
£67.35 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent Yes
Bus system LON No
Bus system Powernet No
Other bus systems Zigbee
Radio frequent bidirectional Yes
Mounting method Built-in installation
With bus connection No
Bus module detachable No
Local operation/hand operation Yes
With LED indication Yes
Number of inputs 4
Switching current (resistive) 2 A
Max. switching power 500 W
Max. number of venetian-blind outputs 1
With switch function Yes
Type of current AC
Degree of protection (IP) IP44
Width 77 mm
Height 131 mm
Depth 21.5 mm
Built-in depth 21.5 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Nominal voltage 100-240 V
Frequency 50-60 Hz
Standby consumption 2.3 mA
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Colour Grey
RAL-number 7035
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 4
Terminals capacity 1.5-2.5 mm²
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Programming way Smartphone apps
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Shutter management
Connectable by Internet box Yes

Documents

2 documents
Technical Sheet
F03074EN-02.pdf pdf (0.17 Mo)
Instruction manual
LE11417AB.pdf pdf (1.79 Mo)
4 documents
Agreement
Agreement
Agreement
AENOR-030/002583 (0.24 Mo)
Agreement
NF-NF012_2761 (0.8 Mo)

5th July 2024.9