![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-064871-WEB-F.jpg)
Arteor with Netatmo Removable Stickers for Wireless Control Fixing (Pack of 12)
Arteor with Netatmo
Legrand
Arteor with Netatmo Removable Stickers for Wireless Control Fixing (Pack of 12)
REF. 064871
EAN.
3414971014572
Discount family : W81
£7.99
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 12 mm |
---|---|
Material | Other |
Colour | Yellow |
Transparent | No |
Fluorescent | No |
Length | 0.025 m |
Double-sided | Yes |
UV resistant | No |
Insulating | No |
---|---|
Temperature resistance | -30-50 °C |
Thickness | 0.6 mm |
Self sticking/amalgamating | No |
Suitable for high voltage | No |
Vulcanizing | No |
Storage temperature | 0-25 °C |
Halogen free | Yes |