Acquia Team testing14 Skip to main content
Logo print

Arteor with Netatmo Wireless Contact Interface Switch

Arteor with Netatmo Legrand

Arteor with Netatmo Wireless Contact Interface Switch

REF. 067694 EAN. 3414971346680
Discount family : W81
£58.36 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Radio frequency 2400 MHz
Rolling code system Yes
Code length (Bit) 128
Range 185 m
Number of commands 2
With manual radio transmitter Yes
Flush-mounted radio transmitter Yes
Surface mounted radio transmitter No
With radio coding device Yes
Degree of protection (IP) IP20
Keyboard protection cover No
Current supply Battery
Width 40.5 mm
Height 40 mm
Depth 11 mm
Built-in depth 11 mm
Degree of impact strength (IK) IK02
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 0 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour Black
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Contains Batteries and/or Accumulator Yes
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Lighting management
Connectable by Internet box Yes

Documents

2 documents
Instruction manual
LE11415AA.pdf pdf (1.05 Mo)
Technical Sheet
F03091EN-00.pdf pdf (0.11 Mo)
3 documents
Agreement
Agreement
NF-NF012_2347 (0.98 Mo)
Agreement

5th July 2024.9