![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/036369_pw_152816.jpg)
Atlantic Enclosure Insulated Internal Door Mounting Kit
Legrand
Atlantic Enclosure Insulated Internal Door Mounting Kit
REF. 036369
EAN.
3245060363697
£31.99
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fastening profile |
---|---|
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building height | 1200 mm |
Suitable for enclosure building depth | 300 mm |
Width | 18 mm |
Height | 46 mm |
---|---|
Depth | 51 mm |
Material | Metal |
Colour | Stainless steel |
Documents
1 document
Catalogue page
SELECT AN ACTION