Acquia Team testing14 Skip to main content
Logo print

Atlantic IP66 Metal Enclosure 400mm x 600mm x 200mm

Atlantic Legrand

Atlantic IP66 Metal Enclosure 400mm x 600mm x 200mm

REF. 036976 EAN. 3414970696861
£201.93 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Surface mounted
Type of covering Door
Cover model Closed
Type of door Single
Transparent cover/door No
With lock Yes
Height 400 mm
Width 600 mm
Depth 200 mm
Built-in depth 205 mm
Inner depth 180 mm
Material plate thickness cabinet 1 mm
Material plate thickness door/cover 1.25 mm
Colour Grey
RAL-number 7035
Number of openings for flange plates 1
Extension possible No
Housing material Steel
Surface protection Powder coating
With mounting plate Yes
Suitable for outdoor use Yes
Suitable for lightning protection No
Degree of protection (IP) IP66
Protection class I
Degree of impact strength (IK) IK10
Circuit integrity Other

Documents

3 documents
Technical Sheet
F02118EN-03.pdf pdf (5.4 Mo)
Instruction manual
LE08301AA-01.pdf pdf (0.77 Mo)
Technical guide
2 documents
2 documents
3D Autocad
036976.dwg dwg (0.07 Mo)
5 documents
Agreement
TUV GS-R 60175536 (1.67 Mo)
Agreement
Agreement
OC / CB-FR703246 (0.59 Mo)
Agreement
Product Environmental Profile
LGRP-2015-020-V1-EN.pdf pdf (0.61 Mo)

5th July 2024.9