Acquia Team testing14 Skip to main content
Logo print

Atlantic Metal Enclosure Plinth 800mm x 300mm

Atlantic Legrand

Atlantic Metal Enclosure Plinth 800mm x 300mm

REF. 036301 EAN. 3245060363017
£234.08 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Base complete
Material Steel
Colour Black
RAL-number (similar) 7016
Suitable for enclosure building width 800 mm
Suitable for enclosure building depth 300 mm
Suitable for aeration/de-aeration No
Suitable for cable patch Yes
Suitable for outdoor set-up Yes
Width 800 mm
Height 200 mm
Depth 280 mm
RAL-number 7016

Documents

1 document
Instruction manual
041401-01.pdf pdf (0.32 Mo)
2 documents
1 document
3D Autocad
036301.dwg dwg (0.04 Mo)

5th July 2024.9