Atlantic Metal Enclosure Roof 600mm x 200mm
Atlantic
Legrand
Atlantic Metal Enclosure Roof 600mm x 200mm
REF. 036568
EAN.
3414970716156
£149.15
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | No |
---|---|
Suitable for bottom planking | No |
Width | 600 mm |
Height | 30 mm |
Depth | 200 mm |
Suitable for enclosure building width | 600 mm |
Suitable for enclosure building depth | 200 mm |
Material | Steel |
---|---|
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7035 |
With de-aeration | No |
Suitable for outdoor set-up | Yes |
With cable entry | No |
Documents
1 document
Instruction manual
2 documents
Catalogue chart
Catalogue page
1 document
3D Autocad
SELECT AN ACTION