![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/036554-LEGRAND-1000.jpg)
Atlantic Metal Enclosure Roof 600mm x 250mm
Atlantic
Legrand
Atlantic Metal Enclosure Roof 600mm x 250mm
REF. 036554
EAN.
3245060365547
£164.93
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | Yes |
---|---|
Suitable for bottom planking | No |
Width | 600 mm |
Height | 32 mm |
Depth | 270 mm |
Suitable for enclosure building width | 600 mm |
Suitable for enclosure building depth | 250 mm |
Material | Steel |
---|---|
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7035 |
With de-aeration | No |
Suitable for outdoor set-up | Yes |
With cable entry | No |
Documents
1 document
Instruction manual
2 documents
Catalogue page
Catalogue chart
1 document
3D Autocad
SELECT AN ACTION