![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-036406-WEB-L.jpg)
Atlantic Stainless Steel 304L Enclosure Wall Mounting Lugs (Set of 4)
Atlantic
Legrand
Atlantic Stainless Steel 304L Enclosure Wall Mounting Lugs (Set of 4)
REF. 036406
EAN.
3245060364069
£58.18
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Suitable for enclosure building width | 1200 mm |
Suitable for enclosure building height | 1400 mm |
Suitable for enclosure building depth | 400 mm |
Width | 47.5 mm |
Height | 100 mm |
---|---|
Depth | 28 mm |
Max. load capacity | 300 kg |
Material | Metal |
Colour | Stainless steel |
Documents
1 document
Instruction manual
1 document
Catalogue page
SELECT AN ACTION