Bticino 10” Touch Display Premium Internal Unit with Internal Camera and SOS Push Button
IP SYSTEM
Bticino
Bticino 10” Touch Display Premium Internal Unit with Internal Camera and SOS Push Button
REF. 373001
EAN.
8005543690925
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With video | Yes |
---|---|
Installation technique | Bus system |
Mounting method | Surface mounted |
Material | Other |
Picture system | PAL |
Property picture system | Colour |
Overhear protected | No |
Hands free | Yes |
Screen diagonal | 254 mm |
Screen diagonal (inch) | 10 inch |
Hearing aid compatible | Yes |
Colour | Black |
With touch screen | Yes |
Width | 280 mm |
Height | 186 mm |
Depth | 28 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP30 |
---|---|
Operating / setting temperature | -10-55 °C |
Storage temperature | -20-70 °C |
Voltage type | DC |
Antimicrobial treatment | No |
Vertical fixing center distance | 60-60 mm |
Horizontal fixing center distance | 60-120.5 mm |
Connected object | Yes |
Operating method | Network |
Application store for download | App Store , Google Play Store |
Programming way | Web software |
Programmable | No |
Interoperable connection Protocol | Yes |
With voice command | No |
Connectable by Internet box | Yes |
Application name | Home + Security |
Product use function | Door entry systems |
Documents
2 documents
Instruction manual
Technical Sheet
1 document
BIM file
SELECT AN ACTION