![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/34/346030-BTICINO-1000.jpg)
Bticino 2 DIN Mini Power Supply Unit with Integrated Video Adapter
.
Bticino
Bticino 2 DIN Mini Power Supply Unit with Integrated Video Adapter
REF. 346030
EAN.
8012199956022
Discount family : W21
£238.86
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Application | Video |
---|---|
Input voltage | 240 V |
Frequency | 50-60 Hz |
Type of current | DC |
Output voltage | 27 V |
Degree of protection (IP) | IP20 |
Height | 90 mm |
Width | 34 mm |
Depth | 67 mm |
---|---|
Installation technique | Bus system |
Integrated door opening circuit | No |
Control function | No |
Evaluation function | No |
Service indication | No |
Mounting method | Other |
Programming lock | No |
Documents
2 documents
Technical Sheet
Instruction manual
1 document
Catalogue page
SELECT AN ACTION