![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-373002-WEB-R.jpg)
Bticino 7” Touch Display Premium Internal Unit with Internal Camera and SOS Push Button
IP SYSTEM
Bticino
Bticino 7” Touch Display Premium Internal Unit with Internal Camera and SOS Push Button
REF. 373002
EAN.
8005543690949
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With video | Yes |
---|---|
Installation technique | Network technology |
Mounting method | Flush-mounted |
Material | Other |
Property picture system | Colour |
With memory function | Yes |
Overhear protected | No |
Operation door lock | Yes |
Control extra function(s) | Yes |
Hands free | Yes |
Function lamps | Yes |
Can be connected to smartphone | No |
Zoom, pan/tilt function | No |
Screen diagonal | 177.8 mm |
Screen diagonal (inch) | 7 inch |
Hearing aid compatible | No |
Colour | Silver |
Type of interface | LAN |
Mutable call tone | Yes |
Internal communication | Yes |
Specific call tone | Yes |
Additional device connectable | No |
Loudness setting | Yes |
With touch screen | Yes |
Width | 211 mm |
Height | 134 mm |
Depth | 28 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 12 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP30 |
Operating / setting temperature | -10-55 °C |
Storage temperature | -10-70 °C |
---|---|
Voltage type | DC |
Nominal voltage | 24-24 V |
Supply current | 0.010-0.55 A |
Frequency | 0-0 Hz |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Fitted with USB plug | Yes |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Vertical fixing center distance | 50-60 mm |
Horizontal fixing center distance | 60-120.5 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Addressable | Yes |
Door entry system with mobile application | No |
Number of ringtones | 6 |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | Other |
Screen brightness setting | No |
Screen contrast setting | No |
Memory video function | Yes |
Camera type | Fixed |
Connected object | Yes |
Operating method | Network |
Application store for download | App Store , Google Play Store |
Programming way | Web software |
Programmable | No |
Interoperable connection Protocol | Yes |
With voice command | No |
Connectable by Internet box | Yes |
Application name | Home + Security |
Product use function | Door entry systems |
Documents
1 document
Technical Sheet
1 document
BIM file
SELECT AN ACTION