![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/33/336910-BTICINO-1000.jpg)
Bticino Additional Bell
Bticino
Bticino Additional Bell
REF. 336910
EAN.
8012199211374
Discount family : W21
£45.07
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Other |
---|---|
Housing material | Plastic |
Loudness | 85 dB |
Degree of protection (IP) | IP20 |
Type of current | AC |
Built-in battery | No |
---|---|
Mounting method | Surface mounted |
Wireless | No |
Connected object | No |
Documents
1 document
Instruction manual
1 document
Catalogue page
SELECT AN ACTION