Bticino BUS Low Smoke Halogen Free 2 Conductor Cable (200m Coil)
Bticino
Bticino BUS Low Smoke Halogen Free 2 Conductor Cable (200m Coil)
REF. 336905
EAN.
8005543621516
Discount family : W21
£750.99
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Conductor material | Copper |
---|---|
Conductor surface | Bare |
Nominal cross section conductor | 0.56 mm² |
AWG size | 20 |
Nominal cross section conductor (AWG) | 20 kcmil |
Diameter conductor | 7.3 mm |
Conductor category | Class 5 = flexible |
Number of cores | 2 |
Twisted cores | Yes |
Material core insulation | Other |
Specification core insulation | Other |
Core identification | Colour |
Core colour | White |
With protective conductor | Yes |
Max. conductor temperature | 70 °C |
Screen | No |
Drain wire | Yes |
Protective barrier | Other |
---|---|
Armouring/reinforcement | Other |
Material outer sheath | Other |
Specification material outer sheath | Polyethylene (PE) |
Colour outer sheath | White |
Low smoke according to EN IEC 61034-2 | Yes |
Reaction-to-fire according to EN 13501-6: Class | Cca |
Reaction-to-fire according to EN 13501-6: Smoke production | s1b |
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | d1 |
Reaction-to-fire according to EN 13501-6: Acidity | a1 |
Oil resistant according to EN IEC 60811-404 | No |
Low temperature resistant according to EN 60811-504+505+506 | Yes |
Outer diameter approx. | 7.3 mm |
Permitted cable outer temperature during assembling/handling | -15-70 °C |
Permitted cable outer temperature after assembling without vibration | -15-70 °C |
Nominal voltage U0 | 400 V |
Storage temperature | -15-70 °C |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION