![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/34/346310-BTICINO-1000.jpg)
Bticino Concierge Handset for 2 Wire Audio and Video Systems with 7" Colour LCD Display
Switchboard
Bticino
Bticino Concierge Handset for 2 Wire Audio and Video Systems with 7" Colour LCD Display
REF. 346310
EAN.
8005543408025
Discount family : W21
£1,164.39
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Substation |
---|---|
Type of communication | Half-duplex |
Type of system | Hybrid |
Single call function | Yes |
General call function | No |
Installation technique | Bus system |
Mounting method | Desktop device |
Degree of protection (IP) | Other |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | Not applicable |
Storage temperature | -10-70 °C |
Voltage type | DC |
Nominal voltage | 18-27 V |
Supply current | 0.005-0.05 A |
---|---|
Frequency | 0-0 Hz |
Sound level | 82 dB |
Standby consumption | 5 mA |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible |
Cable section | 0.1-2.5 mm² |
Label space/information surface | No |
Control mode | Wired |
Hands free | No |
Loudness setting | Yes |
Addressable | Yes |
Door entry system with mobile application | No |
Remote opening of gate / Electric door opener | Yes |
Connected object | No |
Documents
4 documents
Technical guide
Technical guide
Technical Sheet
Technical guide
1 document
Catalogue page
SELECT AN ACTION