![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/34/346260-BTICINO-1000.jpg)
Bticino Digital Timer Relay
Bticino
Bticino Digital Timer Relay
REF. 346260
EAN.
8012199933801
Discount family : W21
£140.28
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
Local operation/hand operation | No |
With LED indication | Yes |
Number of digital inputs | 1 |
---|---|
Suitable for C-load | No |
Max. number of switching contacts | 3 |
Rated current | 0.25 A |
Rated operating voltage | 18-18 V |
Different phases connectable | No |
With bus connection | Yes |
Modular expandability | No |
Degree of protection (IP) | IP30 |
Connected object | No |
Documents
2 documents
Instruction manual
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION