Acquia Team testing14 Skip to main content
Logo print

Bticino Lift Control Relay Interface

IP SYSTEM Bticino

Bticino Lift Control Relay Interface

REF. 375013 EAN. 8005543747278
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Radio frequent bidirectional No
Model Other
Mounting method DRA (DIN-rail adapter)
Width in number of modular spacings 8
Number of channels 8
Max. number of devices per channel 1
Demounting protection No
With LED indication Yes
Updateable Yes
Operating voltage 24-24 V
Voltage type DC
Protocol Other
Provider dependent No
Visualization No
Web-Server No
Radio interface No
IR interface No
Degree of protection (IP) IP20
Width 141 mm
Height 105 mm
Depth 33 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -10-55 °C
Storage temperature -25-70 °C
Supply current 0.027-0.06 A
Terminal marking indication Yes
Type of load Not applicable
Halogen free Yes
Connection type Screwed terminal , Other
Terminals capacity 0.5-0.5 mm²
Label space/information surface No
Fitted with USB plug No
Contains Batteries and/or Accumulator No
Addressable No
Connected object Yes
Operating method Network
Application store for download Legrand Web site
Programming way Computer
With voice command No
Programmable No
Connectable by Internet box No
Application name Home + Security
Product use function Door entry systems

Documents

1 document
Technical Sheet
ST-00001602-EN.pdf pdf (1.42 Mo)
1 document
Product Sheet
LE14483AA.pdf pdf (1.22 Mo)

5th July 2024.9