![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Bticino Plug-In Power Supply for IP Server
IP SYSTEM
Bticino
Bticino Plug-In Power Supply for IP Server
REF. SP111
EAN.
8005543732014
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Application | Other |
---|---|
Input voltage | 240 V |
Frequency | 56-60 Hz |
Type of current | DC |
Output voltage | 19 V |
Height | 25 mm |
Width | 116 mm |
---|---|
Depth | 52 mm |
Operating / setting temperature | 0-60 °C |
Storage temperature | -25-70 °C |
Colour | Black |