![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-375012-WEB-R.jpg)
Bticino PoE Converter
IP SYSTEM
Bticino
Bticino PoE Converter
REF. 375012
EAN.
8005543747728
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Ethernet | Yes |
---|---|
Fast Ethernet | Yes |
Gigabit Ethernet | No |
10 Gigabit Ethernet | No |
Number of ports 10 Mbps RJ45 | 0 |
Number of ports 10 Mbps BNC | 0 |
Number of ports 10 Mbps AUI | 0 |
Number of ports 10 Mbps of ST | 0 |
Number of ports 10/100 Mbps RJ45 | 1 |
Number of ports 10/100 Mbps M12 | 0 |
Number of ports 100 Mbps SC | 0 |
Number of ports 100 Mbps MT RJ | 0 |
Number of ports 100 Mbps RJ45 | 0 |
Number of ports 1000 Mbps SC | 0 |
Number of ports 1000 Mbps LC (LX) | 0 |
Number of ports 1000 Mbps LC (SX) | 0 |
Number of ports 1000 Mbps MT RJ | 0 |
Number of ports 100/1000 Mbps RJ45 | 0 |
Number of ports 10/100/1000 Mbps RJ45 | 0 |
Number of ports 10 Gbps LC (LR) | 0 |
Number of ports 10 Gbps LC (SR) | 0 |
---|---|
Number of ports 10 Gbps LC (LX) | 0 |
Number of ports 10 Gbps LC (SX) | 0 |
Number of ports 10 Gbps RJ45 | 0 |
Number of ports ISDN WAN | 0 |
Number of combination-ports RJ45/Mini GBIC | 0 |
40 Gigabit Ethernet | No |
Construction type | Other |
Height | 21.5 mm |
Width | 63.5 mm |
Depth | 26 mm |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | 5-40 °C |
Storage temperature | -25-70 °C |
Voltage type | DC |
Nominal voltage | 44-57 V |
Mounting method | Other |
Documents
1 document
Technical Sheet
1 document
Product Sheet
SELECT AN ACTION