![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-375005-WEB-R.jpg)
Bticino Power Supply 100W
IP SYSTEM
Bticino
Bticino Power Supply 100W
REF. 375005
EAN.
8005543693438
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Application | Other |
---|---|
Input voltage | 240 V |
Frequency | 50-60 Hz |
Type of current | AC |
Output voltage | 24 V |
Max. output current | 4500 mA |
Degree of protection (IP) | IP30 |
Height | 167 mm |
Width | 161 mm |
Depth | 85 mm |
---|---|
Installation technique | Other |
Mounting method | Other |
Operating / setting temperature | -10-55 °C |
Storage temperature | -25-70 °C |
Supply current | 0.75-4.5 A |
Terminal marking indication | Yes |
Colour | Other |
Connection type | Screwed terminal |
Documents
2 documents
Technical Sheet
Instruction manual
SELECT AN ACTION