![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/34/347400-BTICINO-1000.jpg)
Bticino Remote Camera Interface Input Module
.
Bticino
Bticino Remote Camera Interface Input Module
REF. 347400
EAN.
8012199726717
Discount family : W21
£149.83
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | Outdoor station |
---|---|
Mounting method | Other |
Material | Other |
---|
Documents
2 documents
Technical Sheet
Instruction manual
1 document
Catalogue page
SELECT AN ACTION