![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/34/348402-BTICINO-1000.jpg)
Bticino Table-Top Key Fob Programmer
accessory
Bticino
Bticino Table-Top Key Fob Programmer
REF. 348402
EAN.
8012199944760
Discount family : W21
£322.03
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Model | Chip card |
Mounting method | Other |
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Surface protection | Other |
Surface finishing | Matt |
Colour | Other |
Transparent | No |
Degree of protection (IP) | IP20 |
With bus connection | No |
Documents
1 document
Instruction manual
1 document
Catalogue page
SELECT AN ACTION