![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/34/346992-BTICINO-1000.jpg)
Bticino Universal Speaker Unit Expansion Module
Bticino
Bticino Universal Speaker Unit Expansion Module
REF. 346992
EAN.
8012199416687
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Speak/ring |
---|---|
Installation technique | Bus system |
Width | 60 mm |
Height | 50 mm |
Depth | 20 mm |
---|---|
Number of call buttons | 8 |
Colour | Other |
Connected object | No |
Documents
2 documents
Technical Sheet
Instruction manual
SELECT AN ACTION