![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/34/346841-BTICINO-1000.jpg)
Bticino Video Floor Distribution Block
.
Bticino
Bticino Video Floor Distribution Block
REF. 346841
EAN.
8012199806716
Discount family : W21
£121.65
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Suitable for | Indoor station |
Installation technique | Bus system |
Mounting method | Other |
Material | Plastic |
Colour | Other |
Width | 40 mm |
Height | 40 mm |
Depth | 18 mm |
Operating / setting temperature | 5-40 °C |
Storage temperature | -25-70 °C |
---|---|
Voltage type | DC |
Nominal voltage | 18-27 V |
Terminal marking indication | Yes |
Halogen free | Yes |
Number of terminals | 5 |
Terminals capacity | 0.75-1.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 0.75-1.5 mm² |
Remote opening of gate / Electric door opener | No |
Camera type | Other |
Documents
2 documents
Instruction manual
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION