![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/038128-LEGRAND-1000.jpg)
CAB 3 0.15mm² to 0.5mm² Cable Marker Yellow Letter "S"
CAB 3
Legrand
CAB 3 0.15mm² to 0.5mm² Cable Marker Yellow Letter "S"
REF. 038128
EAN.
3245060381288
£0.03
/
1 piece
Product available in
300 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Booklet shape |
---|---|
Toothing | None |
Material | Plastic |
Core diameter | 0.4-0.8 mm |
Cable diameter | 1-2.3 mm |
Length | 5 mm |
Width | 2.3 mm |
---|---|
Colour | Yellow |
Transparent | No |
With label space | Yes |
Imprint | Letters |
Mounting method | Snap |
Documents
1 document
Catalogue page
SELECT AN ACTION