CAB 3 1.5mm² to 2.5mm² Cable Marker White Numbers 01 to 20
CAB 3
Legrand
CAB 3 1.5mm² to 2.5mm² Cable Marker White Numbers 01 to 20
REF. 038160
EAN.
3245060381608
£0.09
/
1 piece
Product available in
240 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Booklet shape |
---|---|
Toothing | None |
Material | Plastic |
Core diameter | 1.4-1.8 mm |
Cable diameter | 2.7-3.9 mm |
Length | 5.6 mm |
Width | 6 mm |
---|---|
Colour | White |
Transparent | No |
With label space | Yes |
Imprint | Numbers |
Mounting method | Snap |
Documents
1 document
Catalogue page
SELECT AN ACTION