![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/038283-LEGRAND-1000.jpg)
CAB 3 1.5mm² to 2.5mm² Cable Marker Yellow ''-''
CAB 3
Legrand
CAB 3 1.5mm² to 2.5mm² Cable Marker Yellow ''-''
REF. 038283
EAN.
3245060382834
£0.06
/
1 piece
Product available in
300 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Booklet shape |
---|---|
Toothing | None |
Material | Plastic |
Core diameter | 1.4-1.8 mm |
Cable diameter | 2.7-3.9 mm |
Length | 5.6 mm |
Width | 3 mm |
Colour | Yellow |
Transparent | No |
---|---|
With label space | Yes |
Imprint | Symbols |
Mounting method | Snap |
Operating / setting temperature | -30-85 °C |
Storage temperature | -30-85 °C |
Halogen free | No |
Documents
1 document
Catalogue page
SELECT AN ACTION