![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/038397-LEGRAND-1000.jpg)
CAB 3 4mm² to 6mm² Cable Marker Applicator Transparent
CAB 3
Legrand
CAB 3 4mm² to 6mm² Cable Marker Applicator Transparent
REF. 038397
EAN.
3245060383978
£3.55
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Toothing | None |
Material | Plastic |
Length | 173 mm |
Colour | Yellow |
Transparent | Yes |
---|---|
With label space | No |
Imprint | None |
Mounting method | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION