![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/038492-LEGRAND-1000.jpg)
CAB 3 50mm² to 70mm² Cable Marker Holder Black
CAB 3
Legrand
CAB 3 50mm² to 70mm² Cable Marker Holder Black
REF. 038492
EAN.
3245060384920
£0.85
/
1 piece
Product available in
50 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Booklet shape |
---|---|
Toothing | None |
Material | Plastic |
Core diameter | 8-9.4 mm |
Cable diameter | 10.6-14.6 mm |
Length | 26.3 mm |
Width | 17 mm |
---|---|
Colour | Black |
Transparent | No |
With label space | No |
Imprint | None |
Mounting method | Snap |
Documents
1 document
Catalogue page
SELECT AN ACTION