![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/038392-LEGRAND-1000.jpg)
CAB 3 Marker Holder for Viking 3 Terminal Block
CAB 3
Legrand
CAB 3 Marker Holder for Viking 3 Terminal Block
REF. 038392
EAN.
3245060383923
£0.38
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Booklet shape |
---|---|
Toothing | None |
Material | Plastic |
Length | 19.6 mm |
Width | 5 mm |
Colour | Grey |
---|---|
Transparent | No |
With label space | No |
Imprint | None |
Mounting method | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION