![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/038200-LEGRAND-1000.jpg)
CAB 3 On-Site Toolbox
CAB 3
Legrand
CAB 3 On-Site Toolbox
REF. 038200
EAN.
3245060382001
£276.29
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Tool box |
---|---|
Material | Steel |
Rollable | No |
With shoulder strap | No |
With telescopic handle | No |
With lock | No |
With foam | No |
With divider | No |
Colour | Grey |
---|---|
Signal-red | No |
Padlock shackle | Yes |
Removable tray | Yes |
Height | 85 mm |
Width | 450 mm |
Depth | 280 mm |
Documents
1 document
Catalogue page
SELECT AN ACTION