![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/00/CM-000048-1000.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray 200mm x 30mm x 3m Length
Cablofil
Legrand
Cablofil 304L Stainless Steel Wire Cable Tray 200mm x 30mm x 3m Length
REF. CM000048
EAN.
3599070000487
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 200 mm |
Height | 30 mm |
Length | 3000 mm |
Useful cross section | 5293 mm² |
Integrated partition | None |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Stainless steel |
---|---|
Material quality | Stainless steel 304 (1.4301) |
Surface protection | Pickled and passivated |
Colour | Stainless steel |
Weight | 0.91969347 kg/m |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION