Acquia Team testing14 Skip to main content
Logo print

Cablofil 304L Stainless Steel Wire Cable Tray 300mm x 54mm x 3m Length

Cablofil Legrand

Cablofil 304L Stainless Steel Wire Cable Tray 300mm x 54mm x 3m Length

REF. CM000108 EAN. 3599070001088
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Profile shape U-shape
Width 300 mm
Height 54 mm
Length 3000 mm
Useful cross section 15453 mm²
Integrated partition None
Model Without connector
Suitable for circuit integrity No
Material Stainless steel
Material quality Stainless steel 304 (1.4301)
Surface protection Pickled and passivated
Colour Stainless steel
Weight 1.7145027 kg/m
Operating / setting temperature -20-120 °C
Storage temperature -20-120 °C

Documents

1 document
Technical Sheet
FT0052-03.pdf pdf (8.38 Mo)
1 document
Catalogue page
1 document
Product Environmental Profile
LGRP-00560-V02.01-EN.pdf pdf (0.86 Mo)

5th July 2024.9