![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/58/LCM-COTFIL_piece_seule.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Bend Divider 24mm
Cablofil
Legrand
Cablofil 304L Stainless Steel Wire Cable Tray Bend Divider 24mm
REF. CM586718
EAN.
3599075867184
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Partition height | 24 mm |
---|---|
Length | 118 mm |
Model | L-profile |
Mounting perforation | No |
Type of fastening | Screwless |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |
Stainless steel, pickled | Yes |
Material quality | Other |
Surface protection | Other |
Colour | Stainless steel |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION