![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/35/LCM-cotfil_U_produit_seul01.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Cable Guide
Cablofil
Legrand
Cablofil 304L Stainless Steel Wire Cable Tray Cable Guide
REF. CM350531
EAN.
3414972462617
Price on request
Product available in
12 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Stainless steel |
---|---|
Stainless steel, pickled | Yes |
Material quality | Other |
Surface protection | Other |
---|---|
Colour | Stainless steel |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION