Acquia Team testing14 Skip to main content
Logo print

Cablofil 304L Stainless Steel Wire Cable Tray Heavy Duty 300mm x 105mm x 3m Length

Cablofil Legrand

Cablofil 304L Stainless Steel Wire Cable Tray Heavy Duty 300mm x 105mm x 3m Length

REF. CM450664 EAN. 3599074506640
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Profile shape U-shape
Width 300 mm
Height 105 mm
Length 3000 mm
Useful cross section 31500 mm²
Integrated partition None
Model Without connector
Suitable for circuit integrity No
Material Stainless steel
Material quality Stainless steel 316 L (1.4404)
Surface protection Pickled and passivated
Colour Stainless steel
Weight 3.5777064 kg/m
Operating / setting temperature -20-120 °C
Storage temperature -20-120 °C

Documents

2 documents
Technical Sheet
FT0407_LCM_316L-01.pdf pdf (0.75 Mo)
Technical Sheet
FT0407_CABLO_316L-01.pdf pdf (0.73 Mo)
1 document
Catalogue page
1 document
Product Environmental Profile
LGRP-00560-V02.01-EN.pdf pdf (0.86 Mo)

5th July 2024.9