![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/45/CM-450704-1000.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Heavy Duty 500mm x 105mm x 3m Length
Cablofil
Legrand
Cablofil 304L Stainless Steel Wire Cable Tray Heavy Duty 500mm x 105mm x 3m Length
REF. CM450704
EAN.
3599074507043
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 500 mm |
Height | 105 mm |
Length | 3000 mm |
Useful cross section | 52500 mm² |
Integrated partition | None |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Stainless steel |
---|---|
Material quality | Stainless steel 316 L (1.4404) |
Surface protection | Pickled and passivated |
Colour | Stainless steel |
Weight | 4.7558056 kg/m |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Documents
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION