![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/75/LCM-TXF35_CP35_FTX_P_070806.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Mini 35mm x 35mm x 3m Length
Cablofil
Legrand
Cablofil 304L Stainless Steel Wire Cable Tray Mini 35mm x 35mm x 3m Length
REF. CM755008
EAN.
3599077550084
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 35 mm |
Height | 35 mm |
Length | 3000 mm |
Useful cross section | 1225 mm² |
Integrated partition | None |
Model | Without connector |
Type of connector | Screwed |
Suitable for circuit integrity | No |
---|---|
Material | Stainless steel |
Material quality | Stainless steel 304 (1.4301) |
Surface protection | Pickled and passivated |
Colour | Stainless steel |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Documents
2 documents
Technical guide
Technical Sheet
1 document
Catalogue page
1 document
3D Autocad
1 document
Product Environmental Profile
SELECT AN ACTION