![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/55/CM-558018-1000.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Small Clamp Plate
Cablofil
Legrand
Cablofil 304L Stainless Steel Wire Cable Tray Small Clamp Plate
REF. CM558018
EAN.
3599075580182
Price on request
Product available in
50 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Continuous |
---|---|
Material | Stainless steel |
Material quality | Stainless steel 304 (V2A) |
Surface protection | Other |
Thread size (metric) | 6 |
---|---|
Suitable for flange thickness | 3.6-5.9 mm |
Bore diameter | 7 mm |
Permitted net load | 5 N |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION