![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/LCM-RCSN_CF54_P_070806.jpg)
Cablofil 304L Stainless Steel Wire Cable Tray Support Rail 2m
Cablofil
Legrand
Cablofil 304L Stainless Steel Wire Cable Tray Support Rail 2m
REF. CM013028
EAN.
3599070130283
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 1994 mm |
---|---|
Width | 68 mm |
Height | 25 mm |
Slit width | 25 mm |
Material thickness | 1.5 mm |
Profile shape | S-profile |
Model | Singular profile |
Type of perforation | Back perforated |
Hole width | 8.5 mm |
With toothing | No |
Snap-off | No |
---|---|
Load bearing capacity | 1 kN |
Suitable for circuit integrity | No |
Material | Stainless steel |
Material quality | Other |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION