![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/55/CM-558954-1000.jpg)
Cablofil 316L Stainless Steel Large Clamp Plate, Small Clamp Plate with Integrated Bolt and Nut M6 Fixing Kit
Cablofil
Legrand
Cablofil 316L Stainless Steel Large Clamp Plate, Small Clamp Plate with Integrated Bolt and Nut M6 Fixing Kit
REF. CM558954
EAN.
3599075589543
Price on request
Product available in
50 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | Yes |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 50-600 mm |
Suitable for cable management system height | 25-25 mm |
Length | 98 mm |
Suitable for circuit integrity | No |
---|---|
Material | Stainless steel |
Stainless steel, pickled | Yes |
Material quality | Other |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Colour | Stainless steel |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION