![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/00/CM-000104-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray 300mm x 54mm x 3m Length
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray 300mm x 54mm x 3m Length
REF. CM000104
EAN.
3599070001040
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 300 mm |
Height | 54 mm |
Length | 3000 mm |
Useful cross section | 15453 mm² |
Integrated partition | None |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Stainless steel |
---|---|
Material quality | Stainless steel 316 L (1.4404) |
Surface protection | Pickled and passivated |
Colour | Stainless steel |
Weight | 1.7145027 kg/m |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION