![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/58/LCM-FTX_cotes.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Base Fixing Plate
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Base Fixing Plate
REF. CM586184
EAN.
3599075861847
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system height | 100-100 mm |
---|---|
Model | Other |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Tray mounting | Screwable |
Load bearing capacity | 500 N |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |
Material quality | Other |
Surface protection | Other |
Colour | Stainless steel |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION