![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/55/CM-558324-1000.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Bend Connector for Tray Widths 300mm to 600mm
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Bend Connector for Tray Widths 300mm to 600mm
REF. CM558324
EAN.
3599075583244
Price on request
Product available in
25 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Corner connector |
---|---|
Hinged joint horizontal | Yes |
Hinged joint vertical | No |
Type of connection | Snapable |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 300-600 mm |
Suitable for cable management system height | 50-50 mm |
Length | 26.9 mm |
Suitable for circuit integrity | No |
---|---|
Material | Stainless steel |
Stainless steel, pickled | Yes |
Material quality | Other |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Colour | Stainless steel |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION