![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/55/LCM-CC21S_cotes.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Cantilever Arm 400mm
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Cantilever Arm 400mm
REF. CM557894
EAN.
3599075578943
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 400 mm |
---|---|
Width | 41 mm |
Height | 140 mm |
Suitable for cable management system width | 50-400 mm |
Model | Wall bracket |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 920 N |
Suitable for circuit integrity | No |
---|---|
Material | Stainless steel |
Material quality | Other |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION