![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/58/LCM-CAT30_CF54_50_P_070801.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Cantilever Arm Fixing Bracket
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Cantilever Arm Fixing Bracket
REF. CM586054
EAN.
3599075860543
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for circuit integrity | No |
---|---|
Material | Stainless steel |
Stainless steel, pickled | Yes |
Material quality | Other |
---|---|
Surface protection | Other |
Colour | Stainless steel |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION